7GP1-5260-084 STRAIGHT SLEEVE
10395963
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 3.26 in
- Inner Diameter [Min] (in): 3.26 in
- Length [Min] (in): 5.24 in
- Outer Diameter [Max] (in): 3.76 in
- Outer Diameter [Min] (in): 3.754 in
- Wall Style: 1/8 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 204,863.04 lb
- Max Static Load (lb): 1,314,537.84 lb
- Net Weight: 1.01
- Weight unit: LB
Rex RPT Filament Bearing - .125" Wall Series