7GP1-4448-024 STRAIGHT SLEEVE
10396305
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 2.76 in
- Inner Diameter [Min] (in): 2.76 in
- Length [Min] (in): 1.49 in
- Outer Diameter [Max] (in): 3.01 in
- Outer Diameter [Min] (in): 3.004 in
- Wall Style: 1/8 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 49,330.92 lb
- Max Static Load (lb): 316,540.07 lb
- Net Weight: 0.12
- Weight unit: LB
Rex RPT Filament Bearing - .125" Wall Series