1133WB2B40 OMNIBOX
10102156
MFG #: FALK
$0.00
/
Omnibox "1133" footed Worm Gear Drive; Nominal Reduction Ratio: 40.00; Mechanical HP Rating: 0.26 hp @ 1,750 rpm | 0.20 hp @ 1,170 rpm | 0.17 hp @ 870 rpm | 0.03 hp @ 100 rpm ; Torque Rating: 247 lb in @ 1,750 rpm | 274 lb in @ 1,170 rpm | 289 lb in @ 870; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1133W