1154WB1B60 OMNIBOX
10102197
MFG #: FALK
$0.00
/
Omnibox "1154" footed Worm Gear Drive; Nominal Reduction Ratio: 60.00; Mechanical HP Rating: 0.29 hp @ 1,750 rpm | 0.24 hp @ 1,170 rpm | 0.21 hp @ 870 rpm | 0.04 hp @ 100 rpm ; Torque Rating: 339 lb in @ 1,750 rpm | 378 lb in @ 1,170 rpm | 410 lb in @ 870; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 1154W