11000WB3A15 OMNIBOX
10102662
MFG #: FALK
$0.00
/
Omnibox "11000" footed Worm Gear Drive; Nominal Reduction Ratio: 15.00; Mechanical HP Rating: 52.79 hp @ 1,750 rpm | 44.86 hp @ 1,170 rpm | 39.88 hp @ 870 rpm | 9.95 hp @ 100 rpm ; Torque Rating: 26,308 lb in @ 1,750 rpm | 33,107 lb in @ 1,170 rpm | 39,20; Product Line: Omnibox-Worm; Series: Basic Drives; Model = 11000W