Automotivos Industry Solutions
Request Information Rexnord has kept materials moving through automotive operations for more than a century. With worldwide sales and service operations, and a vast network of distributor relationships, we deliver exactly what you need, when you need it. From purchase and installation to field monitoring and service, Rexnord helps maximize your uptime, productivity and profit. Keep your automotive plant producing with high-quality, mission-critical Rexnord products.
Brochure: Automotive Industry Solutions
Bearing Products
For the toughest environments choose reliable, durable, easy-to-install Rexnord Bearings customized for your application.
View all Bearing Products ›
Conveying Solution Products
For maximum protection of container and cases traveling at all speeds and capacities, choose Rexnord Conveying Solutions.
View all Conveying Solution Products ›
1000 Series MatTop Chain
1" pitch versatile belt available in mold-to-width (MTW) with Positrack guiding for single line applications and packaging machines.
Catalog: 1000 MatTop Chain
3120 Series MatTop Chain
Closed surface, 3" pitch MatTop people mover chain provides smooth operation for lengths over 100 meters in length.
Catalog: 3120 MatTop Chain
3185 Series MatTop Chain
Closed surface, 3" pitch MatTop SKID handling chain 2-inch (81mm) wide. Used for cross conveyors and longitudinal conveyors in SKID handling.
Product Sheet: 3185 MatTop Chain
6990 Series MatTop Chain
Closed surface, 2 1/4" pitch MatTop chain that provides even load distribution and smooth operation.
Catalog: 6990 MatTop Chain
7700 MatTop Chain
Larger pin, thicker chain for improved wear. MTW/assemble-to-width (ATW). Use with dynamic transfer system and positive tracking system.
Catalog: 7700 MatTop Chain
Coupling Products
Choose from non-lubricated, lubricated and composite coupling designs to keep your automotive operation moving.
View all Coupling Products ›
BSD Modulflex Disc Couplings
BSD flexible shaft couplings transmit the highest torque per the smallest shaft length while accommodating radial misalignment, favored in applications where minimal length is available for coupling installations.
Product Sheet: BSD Modulflex Disc Couplings
Industrial Chain Products
Withstand the toughest applications with a wide array of chain designs to suit customer requirements.
View all Industrial Chain Products ›
RexCarbon Roller Chain
Maintenance-free roller chain incorporates high-technology thermoplastic, sliding sleeves that require no relubrication. The chains feature an extremely long working life and high wear resistance.
Product Sheet: Why Choose RexCarbon Roller Chain
RexPro Roller Chain
RexPro has no heavy metals and is a Teflon and silicone-free chain that provides exceptional protection against corrosion, wear and stiff joints or links.
Product Sheet: RexPro Roller Chain
RexHiPro Roller Chain
RexHipro Roller Chain incorporates high technology to provide excellent corrosion resistance, high dynamic loading capability, long working life and high wear resistance.
Product Sheet: RexHiPro Roller Chain
RexAthletic Leaf Chain
RexAthletic is a durable, high loading capacity and low-maintenance roller leaf chain featuring extreme wear resistance, leading to longer servicing intervals.
Product Sheet: RexAthletic Leaf Chain
ReXtreme Roller Chain
Rexnord ReXtreme Roller Chain is a maintenance-free roller chain for special applications. Certain treatments and synthetic high performance ex-works lubrication provide excellent sliding characteristics for maintenance-free operations. The special Rexnord ReXtreme Lubrication is approved for conveyor and oven chain in painting areas as well as for all other applications in auto body paint shops.
Product Sheet: ReXtreme Roller Chain
PT Drive Component Products
Protect your equipment, provide instant disengagement of your drives, and more with Rexnord PT Drive Components.
View all PT Drive Component Products ›
Autogard Torque Limiters
Adjustable, accurate and repeatable torque setting with instant and complete disengagement of drive for better performance.
Brochure: Autogard Torque Limiters