Advanced Technology for Marine Propulsion

Skillfully engineered and developed in cooperation with the Technical University of Darmstadt, the CENTA carbon driveshaft is designed for energy-efficient power transmission. Built to accommodate higher speeds and longer shaft lengths, the CENTA carbon driveshaft uses carbon-fiber technology for strength and durability. Carbon fiber is also a cost-effective solution, requiring fewer additional components such as bearings and foundations. Extremely durable and noise-damping, CENTA carbon driveshafts offer low thermal expansion and higher whirling speeds compared to steel equivalents. These are maintenance-free, corrosion-proof driveshafts built to be customized with flexible couplings and connecting elements for an optimal driveshaft solution. Available in many lengths up to 10m (30’) per section.

CENTA Carbon Drive Shaft

Roll over for more information

Long lifetime: no corrosion, no wear, no maintenance.
Long Spans: reducing or even eliminating line shaft bearings hence providing lower weight and less assembly parts.
Long lifetime: no corrosion, no wear, no maintenance.
Long Spans: reducing or even eliminating line shaft bearings hence providing lower weight and less assembly parts.
More About CENTA Carbon

Why Choose CENTA Carbon Fibre Technology?

Long Span

CENTA carbon-fiber driveshafts are easily customized for almost any length. Combining 10m (30’) sections offers an adaptable solution for any application.

Adaptable

Carbon fiber is easy to handle, with the strength of steel. With low thermal expansion and corrosion-proof material, they’re suited for many different marine and industrial applications.

Highly Engineered Design

CENTA’s precision German-engineered carbon-fiber driveshaft designs were produced in cooperation with the renowned Technical University of Darmstadt and can be produced with Certifications from most all global marine classification societies.

Lightweight

Carbon fiber offers the strength of steel with a surprising, 70% of weight savings. Supporting bearings and pedestals are unnecessary.

Close

Documentation

CENTA Carbon_Catalog

CARBON-03-05

| | 6 MB