Torsional Soft Roller Couplings for Diesel Engines

The torsionally soft CENTAFLEX-CO coupling series was built for use in diesel engine driven systems subject to high torsional vibration. Thanks to the robust and fail-safe construction, rubber rollers are installed under precompression and remain preloaded. This unique, precision-engineered coupling was extensively researched and developed using the ROSTA rubber roller principle for unsurpassed performance. Ventilation of the rubber elements allows elements to withstand high-stress and high-temperature conditions. The CENTAFLEX-CO couplings offer reliability, high torsional elasticity, and wear resistance. The CENTAFLEX-CO couplings offer consistent torsional stiffness throughout the torque range, damp torsional vibrations and shock loads, and compensate moderate axial, radial, and angular misalignments.

CENTAFLEX-CO Coupling

Roll over for more information

Extremely Robust: with a fail-safe construction and rubber rollers subjected to compressive stress only.
Flexible Element: the flexible rollers dampen vibrations and shocks.
Extremely Robust: with a fail-safe construction and rubber rollers subjected to compressive stress only.
Flexible Element: the flexible rollers dampen vibrations and shocks.
More About CENTAFLEX-CO

Why Choose CENTAFLEX-CO Couplings?

Easy Installation

The CENTAFLEX-CO coupling series is built for easy installation. The couplings allow simple blind-fitting and plug-in assembly for a fast, low-maintenance solution.

Compact

Built compact, CENTAFLEX-CO couplings feature a short design ideal for flywheels according to SAE J620, or with other special dimensions.

Ventilation

The superior, patented design is unmatched in reliability and engineering, offering fail-safe construction and pre-compressed rubber rollers for long life.

Temperature Resistant

The CENTAFLEX-CO couplings are designed to withstand higher temperatures with additional temperature resistant elements available.

Close

Documentation

CENTAFLEX-CO_Catalog

CF-CO--01-09

| | 1 MB