Dual Stage Coupling with Progressive Characteristics

CENTAFLEX-DS is the market leader for dual stage couplings. Recommended by leading manufacturers of diesel engines and marine transmissions, the CENTAFLEX-DS is a top-rated patented design. The CENTAFLEX-DS combines the excellent damping characteristics of a torsionally soft flexible roller coupling under partial-load, with the robustness of a stiffer claw-type coupling under full-load. Under low speeds, the roller acts alone. The CENTAFLEX-DS series couplings are mounted with minimal effort, available for standard and non-standard flywheel connections.

CENTAFLEX-DS Coupling

Roll over for more information

Heat resistant rubber: Suitable for applications ranging in temperature -25 to 80 degrees C
Rubber elements: torsionally very soft roller elements for the first stage combined with the stiffer jaw type coupling features of CENTAFLEX-D.
Heat resistant rubber: Suitable for applications ranging in temperature -25 to 80 degrees C
Rubber elements: torsionally very soft roller elements for the first stage combined with the stiffer jaw type coupling features of CENTAFLEX-D.
More About CENTAFLEX-DS

Why Do Customers Choose the CENTAFLEX-D?

Dual Stage

The CENTAFLEX-DS offers dual stiffness, operating initially as a torsionally soft coupling for low loads and speeds and a stiffer coupling for high loads and growing speeds. This patented dual stiffness characteristic eliminates damaging torque reversals and related gear chatter in transmission systems.

Versatile

The coupling offers design flexibility, available for standard and non-standard flywheel and marine transmission connections with a flanged housing to allow for splined or tapered input shafts.

Runs Quiet

Low torsional stiffness leads to resonance frequencies far below idling speed, damping torsional vibrations, avoiding gear noise and allowing for smooth, quiet operation.

Heat Resistant

The CENTAFLEX-DS features a heat-resistant compressed rubber element and the coupling has internal ventilation for excellent heat dissipation.

Close

Documentation

CENTAFLEX-DS_Catalog

CF-DS--09-04

| | 2 MB