Industry Proven Versatile Couplings for High Torque Applications

Built for a wide range of heavy-duty applications, the CENTAFLEX-E is a flexible shaft-to-shaft coupling ideal for situations where the safe transmission of high torque is paramount. Built to be extremely robust with a fail-safe jaw-type construction, the elastomeric elements of the CENTAFLEX-E series are subject to compressive stress. The CENTAFLEX-E offers medium torsional stiffness with progressive characteristics for resonance-free operation, damping torsional vibrations and shock loads. Offering reliable transmission of high torque yet low-reaction force, the CENTAFLEX-E also compensates axial, radial, and angular misalignments. A heavy-duty, fail-safe, and compact design stands up to high temperatures and oil, making the CENTAFLEX-E series couplings a versatile solution for many industrial applications.

CENTAFLEX-E Coupling

Roll over for more information

Slim Claw Configuration: Slim configuration of the claws to allow a long elastic length elements, providing larger angles of twist
Air Cooled Design: The pocket hub has holes to allow air to circulate
Rubber Elements: Rubber elements sit firmly in the hub pockets reducing misalignment that occurs between the rubber elements and the slim jaw of the hub
Slim Claw Configuration: Slim configuration of the claws to allow a long elastic length elements, providing larger angles of twist
Air Cooled Design: The pocket hub has holes to allow air to circulate
Rubber Elements: Rubber elements sit firmly in the hub pockets reducing misalignment that occurs between the rubber elements and the slim jaw of the hub
More About CENTAFLEX-E

Why Have Thousands Already Chosen the CENTAFLEX-E?

Air-cooled

The cutting-edge pocket hub design allows the coupling to be air-cooled during use, helping it hold up under high temperatures and tough conditions.

Safe

The flexible shaft coupling is ideal for applications where the safe transmission of high torque is needed. Built tough and reliable, the CENTAFLEX-E is a dependable choice.

Versatile

Used in thousands of applications, the CENTAFLEX-E is available in both standard and specialty designs, as well as a variety of lengths for many uses.

High Torque

The fail-safe rugged construction and elastomeric elements are designed to withstand high-torque conditions with reliable performance.

Close

Documentation

CENTAFLEX-E_Catalog

CF-E--08-08

| | 1 MB