Heavy Duty Elastomer Design with Built-in Aluminum or Steel Bushes

The CENTAFLEX-H is a high-performance torsionally stiff coupling with a compact yet robust design. Offering high torsional stiffness while still accommodating minor misalignments, the CENTAFLEX-H noiselessly damps vibrations. This coupling was specially designed to connect diesel engines with hydrostatic pumps. Thanks to the high thermal stability of the CENTAFLEX-H, DuPont Hytrel element it’s suited to the high temperatures of an enclosed housing, making it an ideal solution. The CENTFLEX-H is also oil-resistant and maintenance-free.

CENTAFLEX-H Coupling

Roll over for more information

Rubber Elements: Heavy duty elastomer design with built-in metal bushes dampen torsional vibrations and shocks
Hubs: The hub can be supplied with cylindrical finished bore and keyway, with finished tapered bore and keyway or with splined profiles and CENTALOC clamping
Rubber Elements: Heavy duty elastomer design with built-in metal bushes dampen torsional vibrations and shocks
Hubs: The hub can be supplied with cylindrical finished bore and keyway, with finished tapered bore and keyway or with splined profiles and CENTALOC clamping
More About CENTAFLEX-H

Why Choose CENTAFLEX-H Couplings?

Temperature Resistant

The thermal stability of the CENTAFLEX-H DuPont Hytrel element makes it the ideal solution for the high-heat environment present between a hydraulic pump and a diesel engine.

Noiseless

The elastomer integration gives the CENTAFLEX-H a run-quiet design, ensuring noiseless operation even under robust use.

Shock Resistant

The torsionally stiff design reduces shock and critical vibrations created by diesel engines. 

Cost Effective

Economically priced with a compact, light design makes this a cost-effective yet robust choice for diesel hydrostatic drive systems. Low maintenance requirements ensure continued cost-effectiveness throughout the product life. 

Close
CENTAFLEX-H

CENTAFLEX-H

The CENTAFLEX-H is a torsionally stiff coupling that offers heavy-duty performance for resonance-free operation of diesel hydraulic drives. Designed with a flexible heavy-duty elastomeric element with built-in aluminum or steel bushes, the CENTAFLEX-H is a powerful and compact design. Built to damp torsional vibrations and shock loads, the CENTAFLEX-H can compensate high axial, moderate radial, and angular misalignments. Durable and cost-effective, the CENTAFLEX-H is maintenance-free, oil-resistant, and built to withstand high ambient temperatures. Available with blind assembly for minimal mounting effort. The CENTAFLEX-H is available with a CENTALOC spline clamping hub variation to eliminate fretting corrosion and flywheel connections according to SAE. Also available for non-standard flywheels.
Request Information →

Documentation

CENTAFLEX-H_Catalog

CF-H--12-09

| | 1 MB