X

Notice

You are switching to a language site that has limited content, including:

Product Pages

Product models, SKUs, specifications and CAD drawings are currently only available in English.

Selection Tools

Product selection and configuration tools are currently only available in English.

CAD Drawings

Catalogs, manuals, brochures, product sheets and expert knowledge documentation is limited.

OK Cancel

A Compact Yet Robust Design for Optimal Performance

CENTAFLEX-K series is a compact two-piece coupling with high torsional stiffness and resonance-free operation. Ideally suited for hydrostatic driven construction equipment, lower-horsepower applications are easily handled by the CENTAFLEX-K. Built from shock-resistant glass-fiber reinforced plastic, the CENTAFLEX-K is highly robust with an axially short design. Durable and economical, the CENTAFLEX-K series is oil-resistant and suited for high ambient temperature applications. The series features blind assembly to minimize mounting effort requirements. Delivered with a preassembled hubstar and flywheel connections according to SAE, the CENTAFLEX-K is available with the CENTALOC spline clamping hub to eliminate fretting corrosion and is also available for non-standard flywheels.

CENTAFLEX-K Coupling

Roll over for more information

Reinforced Material: This coupling is a combination of steel with highly shock resistant, temperature stabilized special Polymer
Hubs: Modifiable hubs can be altered in form and length as needed. They can also be fitted with CENTALOC clamping device to reduce fretting.
Lightweight: Compact, light design, safe in operation with a long service life maximizing its usage in industrial applications
Reinforced Material: This coupling is a combination of steel with highly shock resistant, temperature stabilized special Polymer
Hubs: Modifiable hubs can be altered in form and length as needed. They can also be fitted with CENTALOC clamping device to reduce fretting.
Lightweight: Compact, light design, safe in operation with a long service life maximizing its usage in industrial applications
More About CENTAFLEX-K

Why Buy the CENTAFLEX-K Series Couplings?

Lightweight

The CENTAFLEX-K series couplings feature a very lightweight design without compromising any of the durability and performance expected from CENTA products.

Temperature Resistant

The CENTAFLEX-K is built with a shock-resistant and temperature-stabilized polyamide and is oil-resistant and suitable for high ambient temperature applications.

Compact

The CENTAFLEX-K series is compact enough to fit into small dimensions, making it uniquely suited for many industrial applications.

Reinforced

The robust materials and precision-engineered design of the CENTAFLEX-K series offer a long service life even in high-vibration, high-temperature environments.

Close