A High-Performance, Fail-Safe Design with High Torsional Stiffness

The simple compact and smooth design of the CENTAFLEX-X series means couplings are low-weight and low-inertia. This high-performance design offers a high permissible speed, large permissible bores, and even transmission of torque. The coupling is maintenance-free and fail-safe. Elements of the coupling can be dismantled without axial displacement. The drive is easily discounted and rotated without dismantling. No axial reaction forces are imposed on the shaft and bearing during torque transmission. The element is air-flushed all around, conducting away heat and ensuring cool operation even under extreme conditions. A flexible element of heavy-duty plastic with pressed-in steel bushes and bending elasticity properties allow for compensation of axial and angular misalignments. When used as a driveshaft, the CENTAFLEX-X offers radial flexibility as well. With an oil-resistant element, the CENTAFLEX-X is suitable for many heavy-duty applications in industrial and motion control applications.

CENTAFLEX-X Coupling

Roll over for more information

Rubber Elements: A torsionally stiff design made of polyester elastomer for use in diesel hydraulic drives
Special Bushes: The rubber element features steel bushes alternately bolted to the hubs in axial and radial direction. The radial bushes are firmly injection moulded into the element
Screw Connection: Alternate axial and radial screw connection of the flexible element to the hubs by means of self-securing high tensile fasteners
Rubber Elements: A torsionally stiff design made of polyester elastomer for use in diesel hydraulic drives
Special Bushes: The rubber element features steel bushes alternately bolted to the hubs in axial and radial direction. The radial bushes are firmly injection moulded into the element
Screw Connection: Alternate axial and radial screw connection of the flexible element to the hubs by means of self-securing high tensile fasteners
More About CENTAFLEX-X

What Sets CENTAFLEX-X Apart?

Highly Flexible

Low-weight and low-inertia, CENTAFLEX-X features CENTA’s trademark elements and hubs.

Reinforced

The extremely tough, slender element is torsionally very stiff and free from backlash, while at the same time offering flexibility in angular and axial directions.

Self-securing

Because the element of the CENTAFLEX-X series is ventilated, the heat generated is easily conducted away; oil resistant and able to withstand temperatures up to 150°C (300°F).

Easy To Install

Delivered pre-assembled; by loosening the axial screws, the drive can easily be disconnected and rotated without dismantling, ensuring easy installation and servicing.

Close
CENTAFLEX-X

CENTAFLEX-X

The CENTAFLEX-X is a torsionally stiff coupling with high power density. Designed for high performance under extreme conditions, the CENTAFLEX-X is reliable and maintenance-free. Designed with a flexible element of heavy-duty plastic with pressed-in steel bushes, the CENTAFLEX-X series features a fail-safe design with high torsional stiffness and zero backlash. Flexible elastic properties allow for the compensation of significant axial and angular misalignments, ensuring a long life. As a driveshaft, the CENTAFLEX-X also allows additional radial flexibility. The extremely lightweight, ventilated for performance even under extremely high ambient temperatures. Easy to install, the CENTAFLEX-X-S features blind assembly with minimal mounting effort. CENTAFLEX -X series is an ideal coupling or driveshaft solution for motion control drives in packaging, filling, labeling and similar servo motor based systems.
Request Information →

Documentation

CENTAFLEX-X_Catalog

CF-X--10-12

| | 1 MB