A Unique Design to Compensate Axial, Radial, and Angular Misalignments

Designed with outstanding kinematics, the CENTALINK torsionally stiff driveshaft provides reliable misalignment compensation and smooth operation. The links of the CENTALINK driveshaft are specially designed for push and pull, bolted together with flexible rubber bushes. Functioning together like the elbow and wrist of your arm, the unique, high-performance design compensates axial, radial, and angular misalignments while offering the utmost degree of electrical insulation and reduction of structure-born noise. The CENTALINK driveshaft protects your system from corrosion and ensures a significant reduction in noise transmission. Easy to install, the patented design ensures low maintenance costs over the life of the shaft. CENTALINK driveshafts are available in optional intermediate and specialty sizes, as well as a wide standard series; also available as a carbon-fiber or glass-fiber shaft design. For the ultimate in adaptability, durability, and proven reliability, the CENTALINK driveshaft is a dependable solution for many applications.

CENTALINK Coupling

Roll over for more information

More About CENTALINK

What Does CENTALINKOffer that Other Driveshafts Don't?

Adaptable

Offering a wide range of intermediate and specialty sizes, the CENTALINK driveshaft can span long distances and perform in many different applications.

Ease of Service

With easy visual checks to assess the condition of rubber bushes, no special tools are needed for maintenance of the CENTALINK driveshaft.

Flexible

Torsionally flexible CENTAX elements can be combined with the CENTALINK driveshaft to allow optimal tuning of the torsional situation.

Silent Operation

The CENTALINK driveshaft is a noiseless, maintenance-free shafting solution, designed with four precision-placed rubber bushes to ensure significant noise reduction.

Close

Documentation

CENTALINK_Catalog

CL--07-08

| | 1 MB