X

Notice

You are switching to a language site that has limited content, including:

Product Pages

Product models, SKUs, specifications and CAD drawings are currently only available in English.

Selection Tools

Product selection and configuration tools are currently only available in English.

CAD Drawings

Catalogs, manuals, brochures, product sheets and expert knowledge documentation is limited.

OK Cancel

Ultramite Gear Drives

Falk Ultramite Concentric Inline Gear Drives are built for longer service life. An integral high-speed pinion is fully supported by bearings within the gearbox, not by motor bearings, while dual lip seals prevent contamination. Ultramite is motor-independent allowing the use of standard NEMA C-face or IEC motors. The innovative motor bushing eliminates fretting between the motor and the gear drive. This design offers easy installation and allows for quick, trouble-free change out, even after years of hard, continuous use.  Multiple mounting positions are available, including base, wall, top, vertical, shaft and flange. Falk Ultramite Gearmotors have continuous-duty ratings from the American Gear Manufacturers Association (AGMA).

Need help selecting a product?

Search by Application, Nomenclature, Manufacturer.

Start Here
Concentric Inline Ultramite
Pages: 1 of 1
Pages: 1 of 1

Documentation

The NEW Falk Ultramite

GR5-034

Product Sheet | English | 307 KB

Falk Ultramite Gearmotors

GR1-001

Brochure | English | 1 MB

Falk Ultramite Gearmotors

281-810

Interchange Guide | English | 1 MB

Product Support

Contact Rexnord to place orders or receive product and service information for UC Ultramite Gear Drives.

North America

1-866-REXNORD (1-866-739-6673)

Outside North America

+32 1544 3811

For motors that are compatible with the displayed gearboxes, visit the Regal Rexnord website.