Ultramite Gear Drives

Falk Ultramite Parallel Shaft Drives are built for longer service life. An integral high-speed pinion is fully supported by bearings within the gearbox, not by motor bearings while dual lip seals prevent contamination. Ultramite is motor-independant allowing the use of standard NEMA C-face or IEC motors. With a lifetime removal guarantee, shaft mounts using our patented TA taper bushing are guaranteed to come off the shaft, regardless of length of service or operating conditions, or Rexnord will replace it for free.

More About Ultramite UJ Gear Drives

Interactive 300UJ Guide

Hover over the features to explore different parts of the 300UJ.

1
Motor-independant design and innovative non-metallic bushing provides easy motor installation and removal.
2
Dual lip seals at the high and low speed shafts prevents ingress of contaminants, extending the life of the gearbox lubrication.
3
Integral high speed mounted backstop provides a cost effective solution for non-reversing applications.
4
Drive shafts, available in carbon and stainless steel, meet CEMA standards for screw conveyor applications.
5
Two low speed flange styles are available to meet your application mounting specifications.
6
Patented TA taper bushings with guaranteed shaft removal, regardless of length of service or operating conditions.
Close

Product Support

Contact Rexnord to place orders or receive product and service information for Ultramite UJ Gear Drives.

North America

1-866-REXNORD (1-866-739-6673)

Outside North America

+32 1544 3811