Falk CT-Series Gear Drives

A Trusted Name for Cooling Towers

With more than 100 years of trusted industrial gear expertise, the strength and superior value of the Falk brand extends to Rexnord’s growing portfolio of cooling tower products and services. Falk CT-Series Gear Drives, brought to you by the makers of Addax Composite Couplings, are specifically designed for the harsh rigors of cooling tower and vertical drive applications.

What can the CT-Series do for your application?

Benefits of CT-Series Gear Drives

Reliable Operation

All units are tested for leaks and excessive noise/vibration prior to shipping, providing optimal performance from Day 1.

Extended System Life

Spiral bevel and helical gears designed for low vibration operation reduce overall stress on critical system components, extending the operational life of the cooling tower system.

Unparalleled Support

Falk maintains the largest footprint of any U.S. gear manufacturer and provides an expansive global network that offers maintenance and on-site repairs, as well as rebuilds and storage solutions.

Packaged Solutions

With an extensive offering of cooling tower products and services, including Addax Composite Couplings and Rexnord Industrial Services (RIS), Rexnord provides a total solution for your cooling tower power transmission needs.

More About Falk CT-Series Gear Drives

The NEW Type CTA Right Angle Gear Drive

Easy replacement of other OEM gearboxes for cooling and vertical drive applications

Roll over for more information

Standard marine grade paint ensures long service life in the harsh cooling tower environment.
Labyrinth ring and double radial lip seals provide triple protection against output bearing contamination.
Vertical housing fins maximize natural convection, improving thermal performance.
Meets CTI and AGMA standards for cooling tower applications.
Spiral bevel gears are finished using a state-of-the-art hard cut process to reduce noise and vibration.
Standard marine grade paint ensures long service life in the harsh cooling tower environment.
Labyrinth ring and double radial lip seals provide triple protection against output bearing contamination.
Vertical housing fins maximize natural convection, improving thermal performance.
Meets CTI and AGMA standards for cooling tower applications.
Spiral bevel gears are finished using a state-of-the-art hard cut process to reduce noise and vibration.
Close

Product Support

Contact Rexnord to place orders or receive product and service information for Falk CT-Series Gear Drives.

North America

1-866-REXNORD (1-866-739-6673)

Outside North America

+32 1544 3811