X

Notice

You are switching to a language site that has limited content, including:

Product Pages

Product models, SKUs, specifications and CAD drawings are currently only available in English.

Selection Tools

Product selection and configuration tools are currently only available in English.

CAD Drawings

Catalogs, manuals, brochures, product sheets and expert knowledge documentation is limited.

OK Cancel

RexAthletic Roller Chain

When dealing with areas where lubrication and maintenance is limited, use RexAthletic Extreme Roller Chain. The high load capabilities of RexAthletic chains benefits enclosed systems and other applications. 

Features & Benefits

  • Durable and low-maintenance
  • Longer servicing intervals
  • High loading capacity
  • Outstanding tribological characteristics
  • Special coating of pins and bushes

Product Details

  • Outstanding tribological characteristics
  • Excellent slip properties and good dry running characteristics
  • Fatigue resistance and chain traction comparable with Rexnord high-performance chains
  • Improved protection against chain joint stiffness
  • NSF H2 certification for the food industry
  • Chain sizes with pitch from 12.7 mm to 50.8 mm available (special sizes on request)
  • All dimensions in accordance with DIN, ANSI and ISO standards

Documentation

Rexnord RexAthletic Roller Chain

ECE5-004_A4, ECE5-004_A4E

Product Sheet | English | 439 KB